TCR-19-24-E08

TCR-19-24-E08
TCR-19-24-E08

Clutch, Friction, Power off Tooth Reverse-Acting Brake, TCR-19, 2.13 in Outside Diameter, 0.500 in Bore, 24 Vdc, 250 in-lbs Static Torque

Lead Time:  80 Days 

  • Tooth brakes (not shown) provide an efficient, positive, switchable means of either holding a load or decelerating a load from a slow speed, generally 20 RPM or less.
  • Utilizing the same principle as the tooth clutch, these brakes can be used to effectively hold a load in position.
  • Available in power-on or power-off models, tooth brakes are ideal for applications requiring very high torque in tight places.

Dimensions

dimensions
DimensionValue
[A]2.13 in
[B]2.38 in
[C] Hub ID Ø, Min/Max0.500 in 
[D] Max.564 in 
[E] Max.126 in 
[F]1 in
[G]1.125 in
[J]#8-32 x .16 DP 
[L]1.44 in
[N]#8-32 x .22 DP 
[P1]1.75 in

Specifications

SpecificationsValue
FunctionClutch 
MaterialSteel 
Motion TypeStarting 
Size19 
Voltage24 Vdc 
Weight1.8 lb

Performance

PerformanceValue
RPM, Max3600 RPM
Static Torque250 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?