- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Lead Screws ( and Supernut®)
-
SR - Lead Screw
- SRT4-12X2.5M
SRT4-12X2.5M
Can't find what you're looking for? Go to the Product Selector
SRT4-12X2.5M
Lead Screw Only, SRT Style, Trapezodal , 12 mm X 10 mm, RH, 0.010 in/ft Lead Accuracy, Stainless Steel, Number of Starts 4, 144 in Long
Lead Time:
2 Days
per inch
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Must be ordered with mating glide nut
-
Standard end machining available per the catalog
-
Contact us for more details for custom end machining
Dimension | Value |
[d2] Root Diameter | 0.35 in |
Diameter, Nominal Screw | 12 mm |
Number of Starts | 4 |
Standard Lead Accuracy ± | 0.01 in/ft |
travel per shaft rev | 10 mm |
Specifications | Value |
Material | Stainless Steel |
Number of Starts | 4 |
Standard Lead Accuracy ± | 0.01 in/ft |
Temperature Max | 180 °F |
Thread Direction | RH |