- Home
- Products
- RoundRail Shafting
- SRA10SS CTL 202.000
SRA10SS CTL 202.000
Can't find what you're looking for? Go to the Product Selector
SRA10SS CTL 202.000
Support Rail Inch
Support Rail Inch, 0.625 in Diameter, 440 C Stainless Steel
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$2791.64
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Min: 1.0 in  Max: 202.0 in  Tolerance +/- 0.03125
- Bolt down from top through the flange
- Class L 60 Case Shaft included
- Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.
- These supports can be used horizontally or vertically.
- Y1=Y2 is standard. Special Y1 can be specified by customer.
Dimension |
Value |
[A] |
1.6250 |
[A2] |
0.3125 |
[dia] |
0.6250 |
[E1] |
1.1250 |
[F1] |
0.2500 |
[H] |
1.1250 |
[X] |
4.0000 |
Dimension |
Value |
[A] |
1.6250 |
[A2] |
0.3125 |
[dia] |
0.6250 |
[E1] |
1.1250 |
[F1] |
0.2500 |
[H] |
1.1250 |
[X] |
4.0000 |
Specification |
Value |
Shaft Type |
Predrilled |
Material, Shaft |
440C Stainless Steel |
Hardness |
50 Rockwell C Min. |
Material, Support |
Aluminum |
Option Predrilled (PD) |
Predrilled |
Length |
5,130.800 mm / 202.000 in |
Diameter |
16 mm / 0.625 in |
Weight |
351.480 lb/ft |
To download the models below, you will need to sign in.
Sign In