SRA10-12X2.5M

SRA10-12X2.5M
SRA10-12X2.5M

Lead Screw Only, SRA Style, 12 mm X 25 mm, RH, 250 μm/300mm Lead Accuracy, Stainless Steel 303, Number of Starts 10, 142 in Long

Lead Time:  2 Days 
per inch Costs associated with shipping, packaging, and import taxes/duty not included.

  • Must be ordered with mating glide nut
  • Standard end machining available per the catalog
  • Contact us for more details for custom end machining

Dimensions

DimensionValue
[d2] Root Diameter0.36 in
Diameter, Nominal Screw12 mm
Number of Starts10 
Standard Lead Accuracy ±250 μm/300mm
travel per shaft rev25 mm

Specifications

SpecificationsValue
MaterialStainless Steel 303 
Number of Starts10 
Standard Lead Accuracy ±250 μm/300mm
Temperature Max180 °F
Thread DirectionRH 

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?