- Home
- Products
- Ball Splines
- SPLN025FSS
SPLN025FSS
Can't find what you're looking for? Go to the Product Selector
SPLN025FSS
Precision Ball Spline Nut
Precision Ball Spline Nut, Flanged, 25 mm Diameter
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$248.91
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Wide, precision-ground grooves allow for increased load-carrying capabilities as well as improved rigidity and stiffness for handling larger moment loads.
- Groove design similar to Gothic arches allows for zero angular clearance and backlash, making the ball splines ideal for high-precision applications.
- A 40˚ angular contact allows grooves to operate with minimal friction, while achieving optimal sensitivity.
- A simple, ball-retaining design allows for mess-free removal of the spline nut.
Dimension |
Value |
Tolerances |
A |
65 mm |
|
B |
26.5 mm |
|
C |
71 mm |
|
d |
25 mm |
h7
|
D |
42 mm |
h6
|
E |
52 mm |
|
F |
13 mm |
|
G Hole Diameter |
5.5 mm |
|
G Counterbore |
9.5 mm |
|
G Depth |
8 mm |
|
Dimension |
Value |
Tolerances |
A |
65 mm |
|
B |
26.5 mm |
|
C |
71 mm |
|
d |
25 mm |
h7
|
D |
42 mm |
h6
|
E |
52 mm |
|
F |
13 mm |
|
G Hole Diameter |
5.5 mm |
|
G Counterbore |
9.5 mm |
|
G Depth |
8 mm |
|
Specification |
Value |
Nut Part Number |
SPLN025FSS |
Mounting |
Flanged |
Nut Type |
Standard |
Nut Surface Treatment |
Standard |
Nut Material |
SCM415H |
Number of Grooves |
4 |
Diameter |
25 mm |
Min Temperature |
-20 °C (-4 °F) |
Max Temperature |
80 °C (176 °F) |
To download the models below, you will need to sign in.
Sign In