Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Precision Ball Spline Assembly, Round, 25 mm Diameter, 3000.00 mm Long
Lead Time:Next DayLead times may increase with higher quantities. Lead time displayed in business days.
$1588.41eachCosts associated with shipping, packaging, and import taxes/duty not included.
Custom Length:
Min: 121.0 mm  Max: 3000.0 mm  Tolerance ±2.0 mm
Alert
Length will be rounded to the nearest whole Overall Length. Tolerance values are based off Overall Length. Please review your new Overall and Threaded length:
Overall Length:
Threaded Length:
Do you want to continue with these values?
End Machining
Alert
Deleting will remove all your special machining configurations. Are you sure you want to do that?
Wide, precision-ground grooves allow for increased load-carrying capabilities as well as improved rigidity and stiffness for handling larger moment loads.
Groove design similar to Gothic arches allows for zero angular clearance and backlash, making the ball splines ideal for high-precision applications.
A 40˚ angular contact allows grooves to operate with minimal friction, while achieving optimal sensitivity.
A simple, ball-retaining design allows for mess-free removal of the spline nut.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].