SB-60B24-E10S

SB-60B24-E10S
SB-60B24-E10S

Brake, Friction, Power off Servo Brake Assembly, SB-60, 6.431 in Outside Diameter, 0.6250 in Bore, 24 Vdc, 600 in-lbs Static Torque, Short Hub


  • Uni-directional control
  • Compact design
  • Long-life brake lining (non-asbestos)
  • Low inertia rotating components, allowing higher acceleration rates
  • UL Class H insulation system, epoxy sealed for efficient operation in extreme environments
  • Spline drive construction withstands high impact stresses imparted by servo systems

Dimensions

dimensions
DimensionValue
[A]6.431 in
[B]2.364 in
[C] Hub ID Ø, Min/Max0.6250 in 
[D] Max0.709 in 
[E] Max0.188 in 
[G]1.655 in
[J]0.226 in
[L]6 in

Specifications

SpecificationsValue
BurnishedBurnished 
FunctionBrake 
MaterialSteel 
Motion TypeHolding 
OptionShort Hub 
Rotor Inertia0.00308 lb-in-sec²
Size60 
Temperature Max180 °C
Voltage24 Vdc 
Weight14.5 lb

Performance

PerformanceValue
Armature disengage200 ms
Armature Engage150 ms
Static Torque600 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?