SB-50B24-E12S

SB-50B24-E12S
SB-50B24-E12S

Brake, Friction, Power off Servo Brake Assembly, SB-50, 5.00 in Outside Diameter, 0.7500 in Bore, 24 Vdc, 350 in-lbs Static Torque, Short Hub

Lead Time:  40 Days 

  • Uni-directional control
  • Compact design
  • Long-life brake lining (non-asbestos)
  • Low inertia rotating components, allowing higher acceleration rates
  • UL Class H insulation system, epoxy sealed for efficient operation in extreme environments
  • Spline drive construction withstands high impact stresses imparted by servo systems

Dimensions

dimensions
DimensionValue
[A]5 in
[B]1.9 in
[C] Hub ID Ø, Min/Max0.7500 in 
[D] Max0.837 in 
[E] Max0.188 in 
[G]1.75 in
[J]0.226 in
[L]4.5 in

Specifications

SpecificationsValue
BurnishedBurnished 
FunctionBrake 
MaterialSteel 
Motion TypeHolding 
OptionShort Hub 
Power, Max32 W
Rotor Inertia0.00217 lb-in-sec²
Size50 
Temperature Max180 °C
Voltage24 Vdc 
Weight6.5 lb

Performance

PerformanceValue
Armature disengage110 ms
Armature Engage160 ms
Energy Dissipation2650 ft-lb/min
Static Torque350 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?