SB-30B24-E08L

SB-30B24-E08L
SB-30B24-E08L

Brake, Friction, Power off Servo Brake Assembly, SB-30, 3.35 in Outside Diameter, 0.5000 in Bore, 24 Vdc, 140 in-lbs Static Torque, Long Hub

Lead Time:  40 Days 

  • Uni-directional control
  • Compact design
  • Long-life brake lining (non-asbestos)
  • Low inertia rotating components, allowing higher acceleration rates
  • UL Class H insulation system, epoxy sealed for efficient operation in extreme environments
  • Spline drive construction withstands high impact stresses imparted by servo systems

Dimensions

dimensions
DimensionValue
[A]3.35 in
[C] Hub ID Ø, Min/Max0.5000 in 
[D] Max0.564 in 
[E] Max0.125 in 
[G]1.13 in
[J]0.218 in
[L]2.91 in

Specifications

SpecificationsValue
BurnishedBurnished 
FunctionBrake 
MaterialSteel 
Motion TypeHolding 
OptionLong Hub 
Power, Max24 W
Rotor Inertia0.000172 lb-in-sec²
Size30 
Temperature Max180 °C
Voltage24 Vdc 
Weight2.8 lb

Performance

PerformanceValue
Armature disengage45 ms
Armature Engage70 ms
Energy Dissipation2200 ft-lb/min
Static Torque140 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?