SB-23B24-E05S

SB-23B24-E05S
SB-23B24-E05S

Brake, Friction, Power off Servo Brake Assembly, SB-23, 2.36 in Outside Diameter, 0.3125 in Bore, 24 Vdc, 35 in-lbs Static Torque, Short Hub

Lead Time:  1 Day 

  • Uni-directional control
  • Compact design
  • Long-life brake lining (non-asbestos)
  • Low inertia rotating components, allowing higher acceleration rates
  • UL Class H insulation system, epoxy sealed for efficient operation in extreme environments
  • Spline drive construction withstands high impact stresses imparted by servo systems

Dimensions

dimensions
DimensionValue
[A]2.36 in
[B]1.4 in
[C] Hub ID Ø, Min/Max0.3125 in 
[D] Max0.364 in 
[E] Max0.094 in 
[G]0.79 in
[J]0.177 in
[L]2.05 in

Specifications

SpecificationsValue
BurnishedBurnished 
FunctionBrake 
MaterialSteel 
Motion TypeHolding 
OptionShort Hub 
Power, Max13 W
Rotor Inertia0.000055 lb-in-sec²
Size23 
Temperature Max180 °C
Voltage24 Vdc 
Weight1.1 lb

Performance

PerformanceValue
Armature disengage20 ms
Armature Engage70 ms
Energy Dissipation1200 ft-lb/min
Static Torque35 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?