PPA11-58B65-04SBXXX

PPA11-58B65-04SBXXX
PPA11-58B65-04SBXXX

Superseded - Actuator, 115 Vac, 1500 lbf, 4 in, No Feedback, 0.17 in/s Travel Rate @ Full Load

Lead Time:  200 Days 

  • See related product for replacement part

Dimensions

dimensions
DimensionValue
[A]13.7 in
[B]8.8 in
[C]7.5 in
[S]4 in

Specifications

SpecificationsValue
BrakeAnti Coast brake 
FeedbackNo Feedback 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Nominal Stroke4 in
Voltage115 Vac 
Weight13.1 lb

Performance

performance graphic
PerformanceValue
Load, Dynamic1500 lbf
Load, Static, Max3000 lbf
Restraining Torque200 in-lbs
Travel Rate @ Full Load0.17 in/s
Travel Rate @ No Load0.17 in/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?