PMB-65B24-E16-MRD

PMB-65B24-E16-MRD
PMB-65B24-E16-MRD

Brake, Friction, Power-off Brake, PMB-65, 6.378 in Outside Diameter, 1.000 in Bore, 24 Vdc, 530 in-lbs Static Torque, Manual Release & Dust Cover

Lead Time:  60 Days 

  • The PMB Series are a power-off, DC, spring set brake that provides a low-cost, multi-functional brake alternative for many application. The series offers superior torque to size ratio.
  • Torque adjustment collar allows the torque to be varied depending on application.
  • Engineered friction material on rotor assembly boosts maximum brake performance and extends life.
  • Brake easily mounts to motor or frame. Mounting hardware included with brake. Simple splined hub attaches to shaft with set screw and keyway provided.
  • Brake case design offers excellent heat dissipation.
  • Fully potted coils meet minimum requirements for class “F”insulation.
  • UL Recognized Component.
  • Splined hub with anti-rattle feature promotes quiet operation.

Dimensions

dimensions
DimensionValue
[a]0.012 in
[A]6.378 in
[B]2.992 in
[C] Hub ID Ø, Min/Max1.000 in 
[D] Max1.114 in 
[E] Max0.250 in 
[F2]7.28 in
[G]1.89 in
[H]0.551 in
[J]0.354 in
[J] Number of
[K]0.433 in
[L]5.709 in
[M]1.181 in
[N]0.354 in 
[P1]2.913 in
[R]2.165 in
[RL]1.417 in
[T]0.197 in
[X]

Specifications

SpecificationsValue
FunctionBrake 
MaterialSteel 
Motion TypeHolding 
OptionManual Release & Dust Cover 
Size65 
Voltage24 Vdc 
Weight16 lb

Performance

PerformanceValue
RPM, Max3000 RPM
Static Torque530 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?