- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
MS
-
MS33
-
MS33LC0
- MS33-100279
MS33-100279
Can't find what you're looking for? Go to the Product Selector
MS33-100279
MS33LCN0400-055N001A0A00, Linear Unit, Micro Stage, Continuously Supported, Lead Screw Drive, Ball Guide, 0.005 mm Repeatability, Preloaded, 304 mm Stroke, Single Standard Carriage, 0.125 in Travel Per Shaft Rev, Inline, 4.17 in/s Maximum Linear Speed, Obsolete
Lead Time:
2 Weeks
-
Compact, lightweight package
-
Stainless steel leadscrew with anti-backlash nut offers precise
repeatability
-
Segmented linear bearings provide smooth motion
-
Corrosion resistant options available
Dimension | Value |
[D1] | 6.35 mm |
[D2] | 38.2 mm |
[E] | 33 mm |
[F] | 7.5 mm |
[G] | 66.7 mm |
[H1] | 57.2 mm |
[K] | M4 |
[L] | 400 mm |
[L5] | 55.9 mm |
[P] | 14 mm |
[Smax] Stroke | 304 mm |
Travel Per Shaft Rev | 0.125 in |
Specifications | Value |
Carriage Type | Single Standard Carriage |
Drive | Lead Screw |
Guide | Ball |
Material | Steel; Aluminum; Plastic |
Option, Bearing | Standard |
Option, Hardware | Standard |
Option, Profile Cover | No Cover |
Option, Sensor | no sensors |
Option, Shaft Coating | Standard |
Profile size (width × height) | 60 x 33 mm |
Protection Option | Standard Protection |
Screw Nut Type | Preloaded |
Shaft Configuration | Inline |
Shaft Orientation | Inline |
Shaft Quantity | Single Shaft |
Weight | 1.8 kg |