MLSM06D005-01045-01710AL0000-9

MLSM06D005-01045-01710AL0000-9
MLSM06D005-01045-01710AL0000-9

Linear Unit, MLSM60D, Ball Screw Drive, Ball Guide, 0.01 mm Repeatability, Double nut Preload, 1045 mm Stroke, 1710 mm Overall Length, Single Long Carriage, 5 mm Travel Per Shaft Rev, Shaft On Left Side Without Keyway, 0.25 m/s Maximum Linear Speed

Lead Time:  6 Weeks  

  • Can be installed in any orientation
  • Patented guide system
  • Patented plastic cover band
  • Patented screw support system

Dimensions

dimensions
DimensionValue
[Smax] Stroke1045 mm
Ltot1710 mm
Travel Per Shaft Rev5 mm

Specifications

SpecificationsValue
Carriage TypeSingle Long Carriage 
DriveBall Screw 
GuideBall 
Profile size (width × height)160 x 65 mm 
Protection OptionStandard Protection 
Screw Nut TypeDouble nut Preload 
Shaft ConfigurationShaft On Left Side Without Keyway 
Shaft OrientationInline 
Shaft QuantitySingle Shaft 
Weight38.1 kg

Performance

PerformanceValue
Input speed, maximum3000 RPM
Maximum Acceleration20 m/s²
Maximum Linear Speed0.25 m/s
Repeatability0.01 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?