- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Warner
-
B-Track
-
B-Track - K4
- K4XEP1.0G30-12V-16R90
K4XEP1.0G30-12V-16R90
Can't find what you're looking for? Go to the Product Selector
K4XEP1.0G30-12V-16R90
Actuator, B-Track, 12 Vdc, 4000 lbf, 16 in, Connector, Rear adapter at 90°
-
Protective coatings and O-ring seals throughout
-
Integral load holding brake
-
Ball detent overload clutch
-
Heavy wall construction
-
Double ball bearing motors
-
Heat treated gears
-
Rugged extension rod bearing support
Specifications | Value |
Adapter Position | Rear adapter at 90° |
Brake | Integral Holding Brake |
Connection | Connector |
Connector Type | Packard Electric 56 series 2984883 with terminal 2962987 |
IP Rating | IP65/IP69K |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Screw Type | Ball |
Temperature Max | 150 °F |
Temperature Min | -20 °F |
Voltage | 12 Vdc |