K2EP1.0G30-230V-BR-10R90 - Product Obsolete

Product K2EP1.0G30-230V-BR-10R90 is now an obsolete item.

Review our current product offering through our Linear Actuator Product Selector.

K2EP1.0G30-230V-BR-10R90
K2EP1.0G30-230V-BR-10R90

Actuator, B-Track, 230 Vac, 1100 lbf, 10 in, Flying Leads, Rear adapter at 90°


  • Protective coatings and O-ring seals throughout.
  • Hybrid Acme style nut and screw design, no brake needed.
  • Ball detent over load clutch.
  • Thermal overload incorporated into the motor.
  • Heavy wall construction
  • Heat treated gears

Dimensions

dimensions
DimensionValue
[A]16.32 in
[S]10 in

Specifications

SpecificationsValue
Adapter PositionRear adapter at 90° 
Anti-rotationNo 
Brakeno (self Locking) 
ConnectionFlying Leads 
IP RatingIP54 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Screw TypeAcme 
Temperature Max150 °F
Temperature Min-20 °F
UPC Number889208251229 
Voltage230 Vac 
Weight24 lb

Performance

PerformanceValue
Duty Cyle25 %
Load, Dynamic1100 lbf
Load, Static, Max3000 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?