GS18x0050

GS18x0050
GS18x0050

Glide Screw Only, GS Style, 0.188 in X 0.050 in, RH, Stainless Steel 303, Number of Starts 1, 6.0 in Long

Lead Time:  2500 Days 

  • Must be ordered with mating glide nut
  • Standard end machining available per the catalog
  • Contact us for more details for custom end machining

Dimensions

DimensionValue
Diameter, Nominal Screw0.188 in
Length6.0 in 
Number of Starts
travel per shaft rev0.05 in

Specifications

SpecificationsValue
MaterialStainless Steel 303 
Number of Starts
Temperature Max150 °F
Thread DirectionRH 

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?