DT142-005

DT142-005
DT142-005

DT142-005 KIT, Gearhead, True Planetary, DuraTRUE, Size 142, 5:1 Ratio, 8 arc-minutes Backlash, Spur gearing, Inline Stainless Steel Output Shaft, Anodized Aluminum Housing


  • The DuraTRUE™ is a high precision, True Planetary gearhead that utilizes the Micron® RediMount system. With a variety of shaft configurations, you can design your system in the smallest of envelopes eliminating the need for coupling. The “T” design allows the ability to run two axes with one motor. Many ratios are in stock for immediate delivery through the Micron Gearhead Express program.
  • High Torque to Size Ratio - allows compact design.
  • Low Backlash - eliminates positioning errors due to lost motion.
  • Adapter length (AD) may vary depending on motor.

Dimensions

dimensions
DimensionValue
[L]121 mm

Specifications

SpecificationsValue
Backlash8 arc-minutes
DutyCyclical Duty 
Efficiency93% 
Flange Square142 mm
Helical CrownedSpur gearing 
Housing MaterialAnodized Aluminum 
inline, Right angleInline 
MaterialStainless Steel Output Shaft, Anodized Aluminum Housing 
Number of Stages
Ratio :1
RediMount UsedNo 
RPM Maximum, Input4000 RPM
RPM Maximum, Output800 RPM
Shaft - Single/Dual/HollowSingle 
Shaft materialStainless Steel Output Shaft 
Washdown CompatibleNo 
Weight12.8 kg

Performance

Performance Specifications
Ratio 20.000 Hour Life T Peak
NM [in-lb]
Tr
(1000 rpm)
Nm [in-lb]
Tr
(2000 rpm)
Nm [in-lb]
Tr
(3000 rpm)
Nm [in-lb]
Tr
(4000 rpm)
Nm [in-lb]
NaN [] [] [] [] 833 []
J
kg-cm2
[in-lb sec2*10-4]
Torsional Stiffness
Nm/arc-min
[in-lb/arc-min]
Max operating
temp
Min operating
temp
Torque
Capacity
Nm
Peak Torque
in-lb
IP rating Certifications
[] []
performance graphic
performance graphic
Speed
rpm
Axial Load
N [lb]
50 17023
100 13511
250 9956
500 7902
1000 6271

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?