CS-22B24-E08-E08

CS-22B24-E08-E08
CS-22B24-E08-E08

Clutch, Friction, Shaft Mounted Clutch, CS-22, 2.26 in Outside Diameter, 0.5000 in Bore, 24 Vdc, 40 in-lbs Static Torque


  • Electromagnetic clutches provide an efficient, electrically switchable link between a motor and a load. Clutches are used to couple two parallel shafts by the use of pulleys, gears or sheaves. While the field (electromagnet) assembly is prevented from rotating by an anti-rotation tab or flange, the rotor and armature assembly are mounted on a single shaft, with the rotor secured to the shaft.
  • The armature is bearing mounted and free to rotate. When the coil is energized, the armature engages the friction surface of the rotor, thus driving the load.

Dimensions

dimensions
DimensionValue
[A]2.26 in
[B]2.2 in
[C] Hub ID Ø, Min/Max0.5000 in 
[D] Max.564 in 
[E] Max.125 in 
[F2]1.52 in
[G]1.16 in
[H]0.44 in
[K]0.06 in
[L2]0.36 in
[M]0.756 in
[N]0.19 in 
[R]0.37 in
Armature Bore0.5 in

Specifications

SpecificationsValue
BurnishedBurnished 
FunctionClutch 
MaterialSteel 
Motion TypeStarting 
Size22 
Voltage24 Vdc 
Weight1.1 lb

Performance

PerformanceValue
Static Torque40 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?