CS-11B24-E05-E05

CS-11B24-E05-E05
CS-11B24-E05-E05

Clutch, Friction, Shaft Mounted Clutch, CS-11, 1.25 in Outside Diameter, 0.3125 in Bore, 24 Vdc, 5.0 in-lbs Static Torque

Lead Time:  40 Days 

  • Electromagnetic clutches provide an efficient, electrically switchable link between a motor and a load. Clutches are used to couple two parallel shafts by the use of pulleys, gears or sheaves. While the field (electromagnet) assembly is prevented from rotating by an anti-rotation tab or flange, the rotor and armature assembly are mounted on a single shaft, with the rotor secured to the shaft.
  • The armature is bearing mounted and free to rotate. When the coil is energized, the armature engages the friction surface of the rotor, thus driving the load.

Dimensions

dimensions
DimensionValue
[A]1.25 in
[B]1.38 in
[C] Hub ID Ø, Min/Max0.3125 in 
[F2]0.87 in
[G]0.56 in
[H]0.38 in
[J]0.13 in
[K]0.03 in
[L2]0.22 in
[M]0.507 in
[R]0.33 in
Armature Bore0.3125 in

Specifications

SpecificationsValue
BurnishedBurnished 
FunctionClutch 
MaterialSteel 
Motion TypeStarting 
Size11 
Voltage24 Vdc 
Weight0.2 lb

Performance

PerformanceValue
Static Torque5 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?