BF-11B90-E05

BF-11B90-E05
BF-11B90-E05

Brake, Friction, Power On brake, BF-11, 1.25 in Outside Diameter, 0.3125 in Bore, 90 Vdc, 5.0 in-lbs Static Torque

Lead Time:  40 Days 

  • Electromagnetic power-on brakes provide an efficient, switchable means of stopping and/or holding the load. While the field (electromagnet) assembly is fixed and prevented from rotating by a flange, the armature assembly is secured to the shaft. When the coil is energized, the armature engages the friction surface of the fixed field (electromagnet) assembly, thus stopping and/or holding the load.
  • Static or dynamic engagement

Dimensions

dimensions
DimensionValue
[A]1.25 in
[B]1.14 in
[C] Hub ID Ø, Min/Max0.3125 in 
[D] Max.364 in 
[E] Max.094 in 
[F]1.498 in
[G]0.53 in
[H]1.17 in
[J].125 in
[K]0.05 in
[L]1.31 in

Specifications

SpecificationsValue
BurnishedBurnished 
FunctionBrake 
MaterialSteel 
Motion TypeHolding 
Size11 
Voltage90 Vdc 
Weight0.2 lb

Performance

PerformanceValue
Static Torque5 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?