- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Ball Screws
-
Metric
-
Bearing Supports (Metric)
-
17mm Inside Diameter
- BF 17
BF 17
Can't find what you're looking for? Go to the Product Selector
BF 17
Support, Floating, Base Mount, BF Style
Lead Time:
N/A
-
Base mounted BF Bearing Support contains a floating radial bearing to allow axial shaft movement.
-
Screw must be machined to fit into the block.
-
Rugged steel construction
-
Base mounting configuration
-
Classified as “simple” for purposes of critical speed and column strength calculations.
Dimension | Value |
[A] | 68 mm |
[B] | 43 mm |
[C] | 86 mm |
[D] | 11.5 mm |
[d1] | 9 mm |
[F] | 23 mm |
[J] | 14 mm |
[K] | 39 mm |
[L] | 64 mm |
[M] | 50 mm |
[Q] | 8.5 mm |
[R] | 46 mm |
[T] | 16 mm |
[V] | 17 mm |
[W] | 12 mm |
[X] | 1.1 mm |
[Y] | 19 mm |
Specifications | Value |
Bearing Trade Number | 6203 |
Fixed/Simple/Floating | Floating |
Temperature Max | 300 °F |