AT20A - Product Obsolete

Product AT20A is now an obsolete item. Contact us with any further questions.

This product family is now obsolete. Review our current product offering through our Profile Rail overview page.

AT20A
AT20A

Profile Rail, T-Series Ball Carriage, Size: 20 mm, A Style


  • Sold as assemblies only. Carriages are dimensionally matched to rails during assembly.
  • Lightweight design and construction

Dimensions

dimensions

Specifications

SpecificationsValue
Ball/RollerBall 
Carriage/Rail/AssemblyCarriage 
Rail Size (nominal)20 mm
Style NameWide 
Temperature Max80 °C
Weight0.22 kg

Performance

performance graphic
performance graphic
PerformanceValue
100 km Dynamic Load Rating9000 N
50 km Dynamic Load Rating11339 N
Maximum Acceleration50 m/s²
Maximum Velocity3 m/s
Static Load Rating11000 N

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?