901-50-011

901-50-011
901-50-011

Clutch/Brake, BDNB 250 IN LBS BI-SIDE FLANGE, Wrap Spring, Bi-Directional No-Back Clutch, BDNB-65, Shaft Input, 0.500 / 0.502 in Bore, Mechanical Only, 250 in-lbs Static Torque

Lead Time:  60 Days 

  • The Bi-Directional No-Back offers an extraordinary combination of functions at low cost. The basic function of this unit may be easily adapted to a large range of applications requiring automatic position holding with rotary driven capability.
  • The BDNB can be turned only when torque is applied to the input shaft. The input shaft may be driven in either direction with torque being transmitted directly to the output shaft.
  • When there is no torque on the input, the output shaft is “locked” and cannot be rotated in either direction. Any torque applied to the output shaft is transmitted directly to the clutch body, and will not be reflected to the input.

Dimensions

dimensions
DimensionValue
[C] Hub ID Ø, Min/Max0.500 / 0.502 in 

Specifications

SpecificationsValue
FunctionClutch/Brake 
InputShaft Input 
Motion TypeHolding 
Size65 
VoltageMechanical Only 
Weight2 lb

Performance

PerformanceValue
RPM, Max200 RPM
Static Torque250 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?