776-40-020

776-40-020
776-40-020

Clutch, SAC6R/LHDSICCW12DC.88B-HEX4STCVR'D, Wrap Spring, Solenoid Actuated Clutch, SAC-6, Shaft Input, 12 Vdc, 500 in-lbs Static Torque

Lead Time:  30 Days 

  • The SAC Series features four models of pre-assembled, solenoid actuated, wrap spring clutch packages. SAC units operate from a single AC or DC pulse to accurately start loads at speeds up to 1800 RPM, depending on size. Adjustable stop control collars provide easy and accurate output stop position settings. A typical SAC Series clutch will bring the load up to speed within 3 milliseconds. They are easy to interface with PCs and industrial control systems. SAC Series clutches are accurate, repeatable, fast acting, simple, maintenance free, and low cost.
  • Solenoid actuated, wrap spring clutch package
  • RoHS compliant

Dimensions

dimensions

Specifications

SpecificationsValue
FunctionClutch 
InputShaft Input 
Motion TypeIndexing 
Size
Voltage12 Vdc 
Weight7 lb

Performance

PerformanceValue
Inertia, rotating parts1.718 lb-in²
Radial bearing maximum load at maximum speed63 lbf
Response time, Voltage on at full speed45 ms
RPM, Max500 RPM
Static Torque500 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?