776-40-001

776-40-001
776-40-001

Clutch, SAC6SICCW24DC1.00B1ST, Wrap Spring, Solenoid Actuated Clutch, SAC-6, CCW Rotation, Shaft Input, 1.0005 / 1.0025 in Bore, 1 Stop, 24 Vdc, 500 in-lbs Static Torque

Lead Time:  40 Days 

  • The SAC Series features four models of pre-assembled, solenoid actuated, wrap spring clutch packages. SAC units operate from a single AC or DC pulse to accurately start loads at speeds up to 1800 RPM, depending on size. Adjustable stop control collars provide easy and accurate output stop position settings. A typical SAC Series clutch will bring the load up to speed within 3 milliseconds. They are easy to interface with PCs and industrial control systems. SAC Series clutches are accurate, repeatable, fast acting, simple, maintenance free, and low cost.
  • Solenoid actuated, wrap spring clutch package
  • RoHS compliant

Dimensions

dimensions
DimensionValue
[A]2x 0.187-0.192 in Hole 
[C] Hub ID Ø, Min/Max1.0005 / 1.0025 in 
[J]3x #1/4-20 UNC-2B on 2.062 in BC 

Specifications

SpecificationsValue
Direction of RotationCCW 
FunctionClutch 
InputShaft Input 
Motion TypeIndexing 
Number of Stops
Size
Voltage24 Vdc 
Weight7 lb

Performance

PerformanceValue
Inertia, rotating parts1.718 lb-in²
Radial bearing maximum load at maximum speed63 lbf
Response time, Voltage on at full speed45 ms
RPM, Max500 RPM
Static Torque500 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?