775-10-004

775-10-004
775-10-004

Clutch, SAC5CW24DC.50B4ST, Wrap Spring, Solenoid Actuated Clutch, SAC-5, CW Rotation, Hub Input, 0.5005 / 0.5025 in Bore, 4 Stop, 24 Vdc, 250 in-lbs Static Torque

Lead Time:  40 Days 

  • The SAC Series features four models of pre-assembled, solenoid actuated, wrap spring clutch packages. SAC units operate from a single AC or DC pulse to accurately start loads at speeds up to 1800 RPM, depending on size. Adjustable stop control collars provide easy and accurate output stop position settings. A typical SAC Series clutch will bring the load up to speed within 3 milliseconds. They are easy to interface with PCs and industrial control systems. SAC Series clutches are accurate, repeatable, fast acting, simple, maintenance free, and low cost.
  • Solenoid actuated, wrap spring clutch package
  • RoHS compliant

Dimensions

dimensions
DimensionValue
[B]4.56 in
[C] Hub ID Ø, Min/Max0.5005 / 0.5025 in 
[D]1.31 in
[F]2.5 in
[G]0.91 in
[H]20 °
[J]3x 10-32 UNC-2B on 1.250 in BC 
[K]0.187 in
[L]3.125 in
[N]4.37 in
[N]0.26 in W x 0.50 in L 
[P] Dia, Max0.124 / 0.129 in 
[P1]0.25 in
[Q]0.47 in
[R]1.562 in
[S]0.625 in
[T]1.09 in
[U]0.73 in
[V]2.62 in
[W]1 in
[X]2 in
[Y]0.09 in

Specifications

SpecificationsValue
Direction of RotationCW 
FunctionClutch 
InputHub Input 
Motion TypeIndexing 
Number of Stops
Size
Voltage24 Vdc 
Weight3 lb

Performance

PerformanceValue
Inertia, rotating parts0.195 lb-in²
Radial bearing maximum load at maximum speed32 lbf
Response time, Voltage on at full speed27 ms
RPM, Max750 RPM
Static Torque250 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?