772-20-015

772-20-015
772-20-015

Clutch, SAC2CCW115AC.25B1ST, Wrap Spring, Solenoid Actuated Clutch, SAC-2, CCW Rotation, Hub Input, 0.2505 / 0.2525 in Bore, 1 Stop, 115 Vac, 25 in-lbs Static Torque

Lead Time:  30 Days 

  • The SAC Series features four models of pre-assembled, solenoid actuated, wrap spring clutch packages. SAC units operate from a single AC or DC pulse to accurately start loads at speeds up to 1800 RPM, depending on size. Adjustable stop control collars provide easy and accurate output stop position settings. A typical SAC Series clutch will bring the load up to speed within 3 milliseconds. They are easy to interface with PCs and industrial control systems. SAC Series clutches are accurate, repeatable, fast acting, simple, maintenance free, and low cost.
  • Solenoid actuated, wrap spring clutch package
  • RoHS compliant

Dimensions

dimensions
DimensionValue
[B]3.39 in
[C] Hub ID Ø, Min/Max0.2505 / 0.2525 in 
[D]1 in
[F]1.95 in
[G]0.71 in
[H]20 °
[J]3x 6-32 UNC-2B on 0.938 in BC 
[K]0.194 in
[L]2.125 in
[N]2.5 in
[N]0.201 in W x 0.375 in L 
[P] Dia, Max0.061 / 0.065 in 
[P1]0.09 in
[Q]0.215 in
[R]1.188 in
[S]0.375 in
[T]0.405 in
[U]0.13 in
[V]2 in
[W]0.62 in
[X]1.7 in
[Y]0.09 in

Specifications

SpecificationsValue
Direction of RotationCCW 
Frequency60 Hz
FunctionClutch 
InputHub Input 
Motion TypeIndexing 
Number of Stops
Size
Voltage115 Vac 
Weight1 lb

Performance

PerformanceValue
Inertia, rotating parts0.0207 lb-in²
Radial bearing maximum load at maximum speed7.5 lbf
Response time, Voltage on at full speed20 ms
RPM, Max1800 RPM
Static Torque25 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?