335-28-001

335-28-001
335-28-001

Clutch/Brake, CB5SUPERCCW24DC12.0H91STAOALS, Wrap Spring, Solenoid Operated, Long Life, Super CB-5, CCW Rotation, Hub Input, 12.000 mm H9 Bore, 1 Stop, 24 Vdc, 250 in-lbs Static Torque, Anti-overrun Spring, Actuator Limit Stop

Lead Time:  40 Days 

  • Super CB Series combination clutches and brakes accurately start and stop loads driven by a continuously rotating power source.
  • CB units operate from a single AC or DC pulse, stopping the load within ±½° noncumulative at speeds up to 750 RPM, depending on size
  • Adjustable control collars for easy and accurate output stop position setting
  • Load over-travel or back-up is eliminated since Super CB units lock the load in both directions when the solenoid is off
  • Anti-overrun feature prevents the output from running faster than the input
  • Roller bearings never need adjustment for wear
  • Bring loads up to speed in 3 milliseconds and stop within 1.5 milliseconds
  • Direct retrofit for Standard Series CB

Dimensions

dimensions
DimensionValue
[A]M4 x 0.7 x 6.0 mm Lg. Hex Skt. Set Screw 
[C] Hub ID Ø, Min/Max12.000 mm H9 
[J]3x M5 x 0.8 on 31.75 mm BC 
[P] Dia, Max2.97 / 3.08 mm 

Specifications

SpecificationsValue
Direction of RotationCCW 
FunctionClutch/Brake 
InputHub Input 
Motion TypeIndexing 
Number of Stops
OptionAnti-overrun Spring, Actuator Limit Stop 
Size
Voltage24 Vdc 
Weight1.4 kg

Performance

PerformanceValue
Anti-Back Holding capability, Max160 in-lbs
Anti-overrun holding capability, Max45 in-lbs
Inertia, rotating parts0.195 lb-in²
Radial bearing maximum load at maximum speed32 lbf
Response time, Voltage on at full speed27 ms
RPM, Max750 RPM
Static Torque250 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?