315-10-001

315-10-001
315-10-001

Clutch/Brake, CB5CW240AC12.0H9B1ST, Wrap Spring, Solenoid Operated, Standard, CB-5, CW Rotation, Hub Input, 12.000 mm H9 Bore, 1 Stop, 240 Vac, 250 in-lbs Static Torque

Lead Time:  20 Days 

  • CB Series combination clutches and brakes accurately start and stop loads driven by a continuously rotating power source. CB units operate from a single AC or DC pulse, stopping the load within ±½° noncumulative at speeds up to 1800 RPM, depending on size.
  • Adjustable control collars for easy and accurate output stop position setting
  • Load over-travel or back-up is eliminated since CB units lock the load in both directions when the solenoid is off
  • Permanently lubricated—never needs adjustment for wear
  • Brings load up to speed in 3 milliseconds and stops within 1.5 milliseconds
  • RoHS compliant

Dimensions

dimensions
DimensionValue
[A]M4 x 0.7 x 6.0 mm Lg. Hex Skt. Set Screw 
[C] Hub ID Ø, Min/Max12.000 mm H9 
[J]3x M5 x 0.8 on 31.75 mm BC 
[P] Dia, Max2.97 / 3.08 mm 

Specifications

SpecificationsValue
Direction of RotationCW 
Frequency60 Hz
FunctionClutch/Brake 
InputHub Input 
Motion TypeIndexing 
Number of Stops
Size
Voltage240 Vac 
Weight1.4 kg

Performance

PerformanceValue
Anti-Back Holding capability, Max160 in-lbs
Anti-overrun holding capability, Max45 in-lbs
Inertia, rotating parts0.195 lb-in²
Radial bearing maximum load at maximum speed32 lbf
Response time, Voltage on at full speed27 ms
RPM, Max750 RPM
Static Torque250 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?