308-27-026

308-27-026
308-27-026

Clutch/Brake, CB8CCW115AC1.25B1STAOLESSAB, Wrap Spring, Solenoid Operated, Standard, CB-8, CCW Rotation, Hub Input, 1.2505 / 1.2525 in Bore, 1 Stop, 115 Vac, 2500 in-lbs Static Torque, Special

Lead Time:  10 Days 

  • CB Series combination clutches and brakes accurately start and stop loads driven by a continuously rotating power source. CB units operate from a single AC or DC pulse, stopping the load within ±½° noncumulative at speeds up to 1800 RPM, depending on size.
  • Adjustable control collars for easy and accurate output stop position setting
  • Load over-travel or back-up is eliminated since CB units lock the load in both directions when the solenoid is off
  • Permanently lubricated—never needs adjustment for wear
  • Brings load up to speed in 3 milliseconds and stops within 1.5 milliseconds
  • RoHS compliant

Dimensions

dimensions
DimensionValue
[A]2x #1/4-20 x 0.31 in Lg. Hex Skt. Set Screw 
[C] Hub ID Ø, Min/Max1.2505 / 1.2525 in 
[D] Max1.389 / 1.399 in 
[E] Max0.3135 / 0.3155 in 
[J]6x #5/16-18 UNC-2B on 3.375 in BC 

Specifications

SpecificationsValue
Direction of RotationCCW 
Frequency60 Hz
FunctionClutch/Brake 
InputHub Input 
Motion TypeIndexing 
Number of Stops
OptionSpecial 
Size
Voltage115 Vac 
Weight15 lb

Performance

PerformanceValue
Anti-Back Holding capability, Max600 in-lbs
Anti-overrun holding capability, Max600 in-lbs
Inertia, rotating parts12.84 lb-in²
Radial bearing maximum load at maximum speed300 lbf
Response time, Voltage on at full speed50 ms
RPM, Max300 RPM
Static Torque2500 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?