306-18-007

306-18-007
306-18-007

Clutch/Brake, CB6CW24DC.75B1STAOALS, Wrap Spring, Solenoid Operated, Standard, CB-6, CW Rotation, Hub Input, 0.7505 / 0.7525 in Bore, 1 Stop, 24 Vdc, 500 in-lbs Static Torque, Anti-overrun Spring, Actuator Limit Stop

Lead Time:  10 Days 

  • CB Series combination clutches and brakes accurately start and stop loads driven by a continuously rotating power source. CB units operate from a single AC or DC pulse, stopping the load within ±½° noncumulative at speeds up to 1800 RPM, depending on size.
  • Adjustable control collars for easy and accurate output stop position setting
  • Load over-travel or back-up is eliminated since CB units lock the load in both directions when the solenoid is off
  • Permanently lubricated—never needs adjustment for wear
  • Brings load up to speed in 3 milliseconds and stops within 1.5 milliseconds
  • RoHS compliant

Dimensions

dimensions
DimensionValue
[A]2x #10-32 UNC-2B x 0.19 in Lg. Hex Skt. Set Screw 
[C] Hub ID Ø, Min/Max0.7505 / 0.7525 in 
[D] Max0.837 / 0.842 in 
[E] Max0.1885 / 0.1905 in 
[J]3x #1/4-20 UNC-2B on 2.062 in BC 

Specifications

SpecificationsValue
Direction of RotationCW 
FunctionClutch/Brake 
InputHub Input 
Motion TypeIndexing 
Number of Stops
OptionAnti-overrun Spring, Actuator Limit Stop 
Size
Voltage24 Vdc 
Weight7 lb

Performance

PerformanceValue
Anti-Back Holding capability, Max300 in-lbs
Anti-overrun holding capability, Max300 in-lbs
Inertia, rotating parts1.718 lb-in²
Radial bearing maximum load at maximum speed63 lbf
Response time, Voltage on at full speed45 ms
RPM, Max500 RPM
Static Torque500 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?