300-12-063

300-12-063
300-12-063

Clutch/Brake, CB10SPCW115AC1.50B1STAO, Wrap Spring, Solenoid Operated, Long Life, Super CB-10, CW Rotation, Hub Input, 1.5005 / 1.5025 in Bore, 1 Stop, 115 Vac, 5000 in-lbs Static Torque, Anti-overrun Spring

Lead Time:  60 Days 

  • Super CB Series combination clutches and brakes accurately start and stop loads driven by a continuously rotating power source.
  • CB units operate from a single AC or DC pulse, stopping the load within ±½° noncumulative at speeds up to 750 RPM, depending on size
  • Adjustable control collars for easy and accurate output stop position setting
  • Load over-travel or back-up is eliminated since Super CB units lock the load in both directions when the solenoid is off
  • Anti-overrun feature prevents the output from running faster than the input
  • Roller bearings never need adjustment for wear
  • Bring loads up to speed in 3 milliseconds and stop within 1.5 milliseconds
  • Direct retrofit for Standard Series CB

Dimensions

dimensions
DimensionValue
[A]2x #1/4-20 x 0.25 in Lg. Hex Skt. Set Screw 
[C] Hub ID Ø, Min/Max1.5005 / 1.5025 in 
[D] Max1.669 / 1.679 in 
[E] Max0.376 / 0.378 in 
[J]6x #1/4-20 UNC-2B 0.50 DP on 3.417 in BC 

Specifications

SpecificationsValue
Direction of RotationCW 
Frequency60 Hz
FunctionClutch/Brake 
InputHub Input 
Motion TypeIndexing 
Number of Stops
OptionAnti-overrun Spring 
Size10 
Voltage115 Vac 
Weight27 lb

Performance

PerformanceValue
Anti-Back Holding capability, Max1200 in-lbs
Anti-overrun holding capability, Max1200 in-lbs
Inertia, rotating parts48 lb-in²
Radial bearing maximum load at maximum speed500 lbf
Response time, Voltage on at full speed70 ms
RPM, Max200 RPM
Static Torque5000 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?