30 TCM T1 CTL 6000.000 - Product Obsolete

Product 30 TCM T1 CTL 6000.000 is now an obsolete item. Contact us with any further questions.

30 TCM T1 CTL 6000.000
T-Case

, T-Case Metric, 30 mm Diameter, Standard50 Rockwell C Min.

Lead Time:  Next Day Lead times may increase with higher quantities. Lead time displayed in business days.
Cut to Length:

Min: 1000.0 mm  Max: 6000.0 mm  Tolerance +/- 0.8 mm


  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.
  • All Predrilled Shafting contains Standard Y Dimensions (Y1=Y2). The Y dimension is the distance from the center of the predrilled hole(s) nearest the end(s) of the shaft.

Dimensions

Dimensions
Dimension Value
[dia] 30.0000
[X] 100.0000
[ToleranceValues] h7 µm

Specifications

Specification Value
Shaft Type Predrilled T1 Hole Pattern
Material, Shaft CF53 Carbon Steel
Surface Finish 0.25 Ra µm
Hardness 50 Rockwell C Min.
Option Predrilled (PD) Predrilled
Length 6,000.0 mm / 236.2 in
Diameter 30 mm / 1.181 in
Weight 33.000 kg/m / 238.689 lbs/ft
Taper 0.0030 mm / 0.0001 in

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?