2AB12ARBUL

2AB12ARBUL
2AB12ARBUL

Linear Unit, 2AB, 0.750 in, Ball Screw Drive, Ball Guide, 0.0020 in Repeatability, Non-Preloaded, Single Standard Carriage, 20 mm Travel Per Shaft Rev, Shaft On Both Sides

Lead Time:  6 Weeks 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Maximum Stroke Length is determined by subtracting the carriage length (T1) and 2x the end support length (L3) from the total system length.
  • Super Smart Ball Bushing Bearing
  • Integral Ball Screw Assembly

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.75 in
[B]7.2 in
[B2]4.5 in
[B3]6.7 in
[B4]6 in
[B6]0.25 in
[F]5/16-18 
[G]#10 
[G]0.22 in
[H]2.937 in
[H1]1.5 in
[H3]2.7 in
[H6]0.5 in
[H7]0.6 in
[H9]1.75 in
[L1]2.06 in
[L3]2 in
[L5]1 in
[L6]0.2 in
[M]4.5 in
[M1]1.5 in
[N]6 in
[N1]0.8 in
[R]1.35 in
[T]7.5 in
[T1]7.5 in
Travel Per Shaft Rev20 mm

Specifications

SpecificationsValue
Carriage TypeSingle Standard Carriage 
DriveBall Screw 
GuideBall 
Pillow Block or Carriage4 Pillow Blocks 
Protection OptionStandard Protection 
Screw Nut TypeNon-Preloaded 
Shaft ConfigurationShaft On Both Sides 
Shaft OrientationInline 
Shaft StyleRound Shaft 
SupportEnd Supported 

Performance

PerformanceValue
Repeatability0.0020 in

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?