208-20-003

208-20-003
208-20-003

Clutch, PSI8SHICCW1.50B, Wrap Spring, Mechanically Actuated Clutch, PSI-8, Single Revolution, CCW Rotation, Hub Input, 1.5005 / 1.5025 in Bore, Mechanical Only, 2500 in-lbs Static Torque

Lead Time:  55 Days 

  • PSI Series clutches represent the most fundamental wrap spring clutch design. As a start-stop or single revolution clutch, it is actuated simply by external blocking or releasing of the stop collar. As a simple overrunning clutch it provides positive engagement of load to power source, but permits free overrunning when input power is slowed, stopped or reversed.
  • All units can be supplied with hub input/shaft output or vice versa. Designed for applications where direct mechanical control is desired, the PSI Series clutch is a reliable, easily applied, low cost solution.
  • RoHS compliant
  • Mechanically actuated clutches
  • Self-lubricating, no maintenance

Dimensions

dimensions
DimensionValue
[A]3/8-16, 2 @ 90° 
[B]4.25 in
[C] Hub ID Ø, Min/Max1.5005 / 1.5025 in 
[D] Max1.605 / 1.615 in 
[E] Max0.376 / 0.378 in 
[F]4 in
[G]4 in
[H]0.35 in
[J]5/16-18 6 on 3.375 BC Max. Thread Engage Free Hub 0.375 
[N]2.372-2.374 in 
[P1]0.62 in
[R]2.2 in
[S]2 in
[T]0.188 in
[V]1.27 in

Specifications

SpecificationsValue
Direction of RotationCCW 
FunctionClutch 
InputHub Input 
ModelSingle Revolution 
Motion TypeIndexing 
Size
VoltageMechanical Only 
Weight8.3 lb

Performance

PerformanceValue
Radial bearing maximum load at maximum speed300 lbf
Radial Bearing, Max Load at Max RPM300 lbf
RPM, Max300 RPM
Static Torque2500 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?