205-40-018

205-40-018
205-40-018

Clutch, PSI5ASSICCW.50B1ST(HD SPRINGS), Wrap Spring, Mechanically Actuated Clutch, PSI-5, Single Revolution, CCW Rotation, Shaft Input, 0.501 / 0.503 in Bore, 1 Stop, Mechanical Only, 250 in-lbs Static Torque, Special


  • PSI Series clutches represent the most fundamental wrap spring clutch design. As a start-stop or single revolution clutch, it is actuated simply by external blocking or releasing of the stop collar. As a simple overrunning clutch it provides positive engagement of load to power source, but permits free overrunning when input power is slowed, stopped or reversed.
  • All units can be supplied with hub input/shaft output or vice versa. Designed for applications where direct mechanical control is desired, the PSI Series clutch is a reliable, easily applied, low cost solution.
  • RoHS compliant
  • Mechanically actuated clutches
  • Self-lubricating, no maintenance

Dimensions

dimensions
DimensionValue
[A]0.188 in Dia. 
[B]1.88 in
[C] Hub ID Ø, Min/Max0.501 / 0.503 in 
[F]1.56 in
[G]1.69 in
[H]0.25 in
[K]1.56 in
[N]1.502-1.503 in 
[P1]0.38 in
[R]1 in
[S]0.96 in
[T]0.34 in
[V]0.22 in

Specifications

SpecificationsValue
Direction of RotationCCW 
FunctionClutch 
InputShaft Input 
ModelSingle Revolution 
Motion TypeIndexing 
Number of Stops
OptionSpecial 
Size
VoltageMechanical Only 
Weight0.62 lb

Performance

PerformanceValue
Radial bearing maximum load at maximum speed31.5 lbf
Radial Bearing, Max Load at Max RPM31.5 lbf
RPM, Max750 RPM
Static Torque250 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?