- Home
- Products
- Profile Rail Linear Guides
- 1TSR7ZMUUC1+80
1TSR7ZMUUC1+80
Can't find what you're looking for? Go to the Product Selector
1TSR7ZMUUC1+80
Types TSR, 7mm, Standard, Light Preload, Preload, Lip Seal Standard,
Lead Time:
8 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$99.23
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Min: 47.0 mm  Max: 990.0 mm  Tolerance +/- 0.1 mm
- Industry standard drop-in replacement
- 440 stainless steel construction (corrosion resistance, little or no lubrication)
- High precision accuracy (up to ±0 .010mm)
- Extremely smooth, quiet operation
- Low Profile
- High Moment Load Capacity for single rail / carriage applications
- Whisper quiet movement
- Gothic arch ball groove geometry provides enables single rail application
- One-piece length up to 1 meter (in sizes 7mm - 15mm)
- Contact Thomson for custom lengths and configurations
Dimension |
Value |
[D2] |
4.2 mm |
[D3] |
2.4 mm |
[h] |
2.3 mm |
[H] |
8.0 mm (±0.04) |
[H1] |
1.5 mm |
[H4] |
4.7 mm |
[L1] |
23.5 mm |
[L2] |
13.5 mm |
[L3] |
8.0 mm |
[N] |
5.0 mm (±0.04) |
[SX] |
M2x2.5 |
[W] |
7.0 mm |
[W1] |
17.0 mm |
[W2] |
12.0 mm |
[W3] |
2.5 mm |
[W4] |
3.5 mm |
[X] |
15.0 mm |
[Y] |
5.0 mm |
Dimension |
Value |
[D2] |
4.2 mm |
[D3] |
2.4 mm |
[h] |
2.3 mm |
[H] |
8.0 mm (±0.04) |
[H1] |
1.5 mm |
[H4] |
4.7 mm |
[L1] |
23.5 mm |
[L2] |
13.5 mm |
[L3] |
8.0 mm |
[N] |
5.0 mm (±0.04) |
[SX] |
M2x2.5 |
[W] |
7.0 mm |
[W1] |
17.0 mm |
[W2] |
12.0 mm |
[W3] |
2.5 mm |
[W4] |
3.5 mm |
[X] |
15.0 mm |
[Y] |
5.0 mm |
Specification |
Value |
Ball/Roller |
Ball |
Carriage/Rail/Assembly |
Assembly |
Carriage |
Z - Standard |
Size |
7 |
Rail Length |
80.0 mm (3.15 in) |
Accuracy Class |
Normal |
Material |
Stainless Steel |
Number of Carriages |
1 |
Preload |
Light Preload |
Weight |
0.038 kg (0.085 lbs) |
Install Manual Link |
https://www.thomsonlinear.com/downloads/Profile_Rail_Linear_Guides_Installation_Manual_mnen.pdf |
To download the models below, you will need to sign in.
Sign In