190-9409

190-9409
Ball Screw

Ball Screw, 1.500 in X 2.000 in, Thread Direction: Right Hand, ±0.004 in/ft, Number Of Starts: 4

Lead Time:  2 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.
$2325.07 each Costs associated with shipping, packaging, and import taxes/duty not included.
Cut to Length:

Min: 1.0 in  Max: 288.0 in  To the nearest .001 in


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.
  • *See Related Products for compatible ball nut options

Dimensions

Dimensions
Dimension Value
D1 36.45 mm (1.435 in)
D2 30.73 mm (1.210 in)
D3 30.00 mm (1.181 in)

Specifications

Specification Value
Diameter 1.500 in
Root Diameter 30.734 mm (1.210 in)
Lead 2.000 in
Threaded Screw Length 288.000 in
Lead Accuracy 0.004 in/ft
Number Of Starts 4
Material Alloy Steel
End Journal Bearing Size 30 mm
Thread Type Rolled
Total Weight 5.60 lbs/ft

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?