105-20-038

105-20-038
105-20-038

Clutch, MAC45HICCW/SICW24DC10.0MB, Wrap Spring, High Performance Clutch, MAC-45, Hub Input CCW / Shaft Input CW Rotation, Hub Input/Shaft Input, 10.010 / 10.079 mm Bore, 24 Vdc, 150 in-lbs Static Torque

Lead Time:  40 Days 

  • Response time, voltage on at full speed: 150ms Max, 40ms Nom.
  • Exceeds industry life requirements with little cycle-to-cycle variation
  • Enclosed construction effectively eliminates contaminants
  • Electrical actuation for simple control interface
  • Reinforced Polyetherimide with internal Lubricant
  • Hub input or Shaft input
  • Output freewheels when disengaged
  • RoHS compliant

Dimensions

dimensions
DimensionValue
[C] Hub ID Ø, Min/Max10.010 / 10.079 mm 

Specifications

SpecificationsValue
Direction of RotationHub Input CCW / Shaft Input CW 
FunctionClutch 
InputHub Input/Shaft Input 
Motion TypeStarting 
Size45 
Voltage24 Vdc 
Weight0.45 kg

Performance

PerformanceValue
Radial bearing maximum load at maximum speed30 lbf
Radial Bearing, Max Load at Max RPM30 lbf
Response time, Voltage on at full speed40 ms
RPM, Max1000 RPM
Static Torque150 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?