102-20-187

102-20-187
102-20-187

Clutch, DL-33HICCW/SICW24DC-HDR8MMB PIN DR, Wrap Spring, DuraLIFE™ Clutch, DL-33, Pin Drive, Hub Input CCW / Shaft Input CW Rotation, Hub Input/Shaft Input, 8.01 / 8.09 mm Bore, 24 Vdc, 30 in-lbs Static Torque, Molded Connector

Lead Time:  60 Days 

  • DuraLIFE Series clutches (DL) are electromechanical wrap spring clutches that combine high torque, reliability and rapid acceleration into one small package at a very competitive cost. It is offered in two configurations: headed coil or flying leads.
  • Wrap spring technology provides very fast response to bring loads up to speed in less than 3 milliseconds (after spring wrap-down and depending on rpm).
  • The DL-33 is a drop-in alternative for high cost clutches used in office automation applications such as printers and copiers.
  • The long life and reliable performance makes the DL-33 an ideal clutch for many packaging and automotive applications.
  • RoHS compliant

Dimensions

dimensions
DimensionValue
[C] Hub ID Ø, Min/Max8.01 / 8.09 mm 

Specifications

SpecificationsValue
Direction of RotationHub Input CCW / Shaft Input CW 
FunctionClutch 
InputHub Input/Shaft Input 
ModelPin Drive 
Motion TypeStarting 
OptionMolded Connector 
Size33 
Voltage24 Vdc 
Weight0.1 kg

Performance

PerformanceValue
Inertia, rotating parts0.016 lb-in²
RPM, Max1200 RPM
Static Torque30 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?