102-10-134

102-10-134
102-10-134

Clutch, MAC30HICW/SICCW24DC8.0MMB, Wrap Spring, High Performance Clutch, MAC-30, Hub Input CW / Shaft Input CCW Rotation, Hub Input/Shaft Input, 8.008 / 8.103 mm Bore, 24 Vdc, 25 in-lbs Static Torque

Lead Time:  60 Days 

  • Response time, voltage on at full speed: 50ms Max, 20ms Nom.
  • Exceeds industry life requirements with little cycle-to-cycle variation
  • Enclosed construction effectively eliminates contaminants
  • Electrical actuation for simple control interface
  • Reinforced Polyetherimide with internal Lubricant
  • Hub input or Shaft input
  • Output freewheels when disengaged
  • RoHS compliant

Dimensions

dimensions
DimensionValue
[C] Hub ID Ø, Min/Max8.008 / 8.103 mm 

Specifications

SpecificationsValue
Direction of RotationHub Input CW / Shaft Input CCW 
FunctionClutch 
InputHub Input/Shaft Input 
Motion TypeStarting 
Size30 
Voltage24 Vdc 
Weight0.1 kg

Performance

PerformanceValue
Radial bearing maximum load at maximum speed15 lbf
Radial Bearing, Max Load at Max RPM15 lbf
Response time, Voltage on at full speed20 ms
RPM, Max1200 RPM
Static Torque25 in-lbs

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?