0304000089

0304000089
0304000089

M4-N-H-TGS-0500-G-00-0-0-0-0, Screw Jack, MULI4, Rotating Nut, 500 mm Stroke, Standard Screw End, 40 x 7


  • Load capacities stated are Maximums. Actual capacity is dependant on travel speed, duty-cycle, etc. Check the catalog for detailed calculations or contact Technical support for assistance.
  • Trapezoidal screw for rough conditions and good price/performance ratio
  • Ball screw for long duty cycle, high efficiency, and high positioning accuracy
  • Available in a full range of diameters, leads, and nut configurations, either preloaded or non-preloaded types.
  • The heart of every MULI® and JUMBO® screw jack is a German-made, precision trapezoidal or ball screw drive of superb quality from Thomson.

Dimensions

dimensions
DimensionValue
[A1]180 mm
[a1]150 mm
[a2]15 mm
[A2]63 mm
[A3]39 mm
[B1]47.5 mm
[b1]115 mm
[B2]145 mm
[b2]36 mm
[b3]6 mm
[B3]240 mm
[b4]16 mm
[B4]150 mm
[b5]2 mm
[b6]14 mm
[C1]45 mm
[C3]65 mm
[C4]32 mm
[C5]29 mm
[C6]58.5 mm
[C7]58.5 mm
[D1]20 x 45 
[D2]60 mm
[D3]M30 x 3.5 
[D5]60 mm
[D6]M12 
[D7]52 mm
[D8]25 mm
[D9]M10 
[R]55 mm

Specifications

SpecificationsValue
_1. Size
_2. VersionRotating Nut 
_3. Gear RatioHigh Speed 
_4. Screw TypeTrapezoidal screw 
_5. Stroke500 mm
_6. Screw EndStandard Screw End 
_7. End FittingNo End Fitting 
_8. BellowsNo Bellows 
_9. NutNut integrated 
10. Stop CollarWithout Stop Collar 
11. Special FeaturesStandard 
12. Screw Dimensions40 x 7 
Weight25.4 kg

Performance

PerformanceValue
Load, Static, Max40 kN

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?