- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Ball Screws
-
Metric
-
FineLine Precision Rolled
- 0215200334
0215200334
Can't find what you're looking for? Go to the Product Selector
0215200334
KGF-D-3205-LH-E-KK, Ball Nut Only, FK Style, 32 mm X 5 mm, LH, Flange, Wiper, 0.041 Nut Backlash, Maximum, Steel, 19.3 kN Load, Dynamic
-
Nut Only, Screw Sold Separately
-
Integral wiper included as standard
-
Available in three preload classes (Type Z1, Z2, Z3)
Z1 – light preload to 1-2%
Z2 – no preload, clearance held to max indicated in table (standard unless specified)
Z3 – no preload, clearance held to max .05mm
Dimension | Value |
[D1] | 50 mm |
[D4] | 65 mm |
[D5] | 9 mm |
[D6] | 80 mm |
[G] | M6x1 |
[L] | 57 mm |
[L1] | 10 mm |
[L10] | 6 mm |
[L2] | 57 mm |
[L3] | 6 mm |
[L6] | 6 mm |
[L7] | 12 mm |
[L8] | 62 mm |
[L9] | 8 mm |
Ball Bearing Diameter | 3.5 mm |
Diameter, Nominal Screw | 32 mm |
Nut Backlash, Maximum | 0.041 mm |
travel per shaft rev | 5 mm |
Specifications | Value |
Flange | Included |
Material | Steel |
Preload | Optional |
Return Style | Single Liner |
Temperature Max | 300 °F |
Thread Direction | LH |
Weight | 0.7 kg |
Wiper | Included |