- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Ball Screws
-
Metric
-
Neff Precision Rolled
- 0215200231
0215200231
Can't find what you're looking for? Go to the Product Selector
0215200231
KGF-D-3232-RH-D-EE, Ball Nut Only, KGF Style, 32 mm X 32 mm, RH, Flange, Wiper, Steel
-
Nut Only, Screw Sold Separately
-
Integral wiper included as standard
-
Available in three preload classes (Type Z1, Z2, Z3)
Z1 – light preload to 1 – 2%
Z2 – no preload, clearance held to max indicated in table (standard unless specified)
Z3 – no preload, clearance held to max .05mm
Dimension | Value |
[D1] | 56 mm |
[D4] | 65 mm |
[D5] | 9 mm |
[D6] | 80 mm |
[G] | M6x1 |
[L1] | 12 mm |
[L10] | 6 mm |
[L2] | 42 mm |
[L6] | 9 mm |
[L7] | 12 mm |
[L8] | 62 mm |
[L9] | 8 mm |
Ball Bearing Diameter | 3.969 mm |
Diameter, Nominal Screw | 32 mm |
travel per shaft rev | 32 mm |
Specifications | Value |
Flange | Included |
Material | Steel |
Preload | Optional |
Return Style | End Cap |
Temperature Max | 300 °F |
Thread Direction | RH |
Weight | 0.8 kg |
Wiper | Included |