Skip to content Skip to navigation

512U55A1

55 mm Roller, Ultra Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel

512U55A2

55 mm Roller, Ultra Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel

512U55A3

55 mm Roller, Ultra Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel

512U55B1

55 mm Roller, Ultra Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel

512U55B2

55 mm Roller, Ultra Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel

512U55B3

55 mm Roller, Ultra Precision Grade, B Style, 3 - Approximately 0.13 C Preload, Steel

512U55C1

55 mm Roller, Ultra Precision Grade, C Style, 1 - Approximately 0.03 C Preload, Steel

512U55C2

55 mm Roller, Ultra Precision Grade, C Style, 2 - Approximately 0.08 C Preload, Steel

512U55C3

55 mm Roller, Ultra Precision Grade, C Style, 3 - Approximately 0.13 C Preload, Steel

512U55D1

55 mm Roller, Ultra Precision Grade, D Style, 1 - Approximately 0.03 C Preload, Steel

512U55D2

55 mm Roller, Ultra Precision Grade, D Style, 2 - Approximately 0.08 C Preload, Steel

512U55D3

55 mm Roller, Ultra Precision Grade, D Style, 3 - Approximately 0.13 C Preload, Steel

512U55A3Z

55 mm Roller, Ultra Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, Metal Scraper Option

512U55A1C

55 mm Roller, Ultra Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Bellows Clips Option

512U55A1CG1

55 mm Roller, Ultra Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Bellows Clips Option, G1 - Greased with Mobilux® EP2

512U55A1CG2

55 mm Roller, Ultra Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Bellows Clips Option, G2 - Greased with Krytox® GPL227

512U55A1ES1

55 mm Roller, Ultra Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, ES1 - 6mm Dowel Hole - Slip Fit

512U55A1ES2

55 mm Roller, Ultra Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, ES2 - 10mm Dowel Hole - Slip Fit

512U55A1ES3

55 mm Roller, Ultra Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, ES3 - 1/4" Dowel Hole - Slip Fit

512U55A1ES4

55 mm Roller, Ultra Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, ES4 - 3/8" Dowel Hole - Slip Fit

512U55A1ES5

55 mm Roller, Ultra Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, ES5

512U55A1G1

55 mm Roller, Ultra Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, G1 - Greased with Mobilux® EP2

512U55A1G2

55 mm Roller, Ultra Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, G2 - Greased with Krytox® GPL227

512U55A1N

55 mm Roller, Ultra Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Oil Reservoir Option

512U55A1NC

55 mm Roller, Ultra Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Oil Reservoir, Bellows Clips Option

512U55A1NZ

55 mm Roller, Ultra Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Oil Reservoir, Metal Scraper Option

512U55A1V

55 mm Roller, Ultra Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Additional Viton Wiper Option

512U55A1Z

55 mm Roller, Ultra Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Metal Scraper Option

512U55A1ZC

55 mm Roller, Ultra Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Metal Scraper, Bellows Clips Option

512U55A1ZG1

55 mm Roller, Ultra Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Metal Scraper Option, G1 - Greased with Mobilux® EP2

512U55A1ZG2

55 mm Roller, Ultra Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Metal Scraper Option, G2 - Greased with Krytox® GPL227

512U55A2C

55 mm Roller, Ultra Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Bellows Clips Option

512U55A2CG1

55 mm Roller, Ultra Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Bellows Clips Option, G1 - Greased with Mobilux® EP2

512U55A2CG2

55 mm Roller, Ultra Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Bellows Clips Option, G2 - Greased with Krytox® GPL227

512U55A2ES1

55 mm Roller, Ultra Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, ES1 - 6mm Dowel Hole - Slip Fit

512U55A2ES2

55 mm Roller, Ultra Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, ES2 - 10mm Dowel Hole - Slip Fit

512U55A2ES3

55 mm Roller, Ultra Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, ES3 - 1/4" Dowel Hole - Slip Fit

512U55A2ES4

55 mm Roller, Ultra Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, ES4 - 3/8" Dowel Hole - Slip Fit

512U55A2ES5

55 mm Roller, Ultra Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, ES5

512U55A2G1

55 mm Roller, Ultra Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, G1 - Greased with Mobilux® EP2

512U55A2G2

55 mm Roller, Ultra Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, G2 - Greased with Krytox® GPL227

512U55A2N

55 mm Roller, Ultra Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Oil Reservoir Option

512U55A2NC

55 mm Roller, Ultra Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Oil Reservoir, Bellows Clips Option

512U55A2NZ

55 mm Roller, Ultra Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Oil Reservoir, Metal Scraper Option

512U55A2V

55 mm Roller, Ultra Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Additional Viton Wiper Option

512U55A2Z

55 mm Roller, Ultra Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Metal Scraper Option

512U55A2ZC

55 mm Roller, Ultra Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Metal Scraper, Bellows Clips Option

512U55A2ZG1

55 mm Roller, Ultra Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Metal Scraper Option, G1 - Greased with Mobilux® EP2

512U55A2ZG2

55 mm Roller, Ultra Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Metal Scraper Option, G2 - Greased with Krytox® GPL227

512U55A3C

55 mm Roller, Ultra Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, Bellows Clips Option

1-50 of 219 products | next >   last >>

back to top