2DB12V0N0474-300N363A0B00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 27.64 in Stroke, Single Standard Carriage
2DB12V0N0240-300N000A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 14.98 in Stroke, Single Standard Carriage
2DB12V0N0180-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 8.98 in Stroke, Single Standard Carriage
2DB12V0N0360-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 26.98 in Stroke, Single Standard Carriage
2DB12V0N0480-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 38.98 in Stroke, Single Standard Carriage
2DB12V0N0540-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 44.98 in Stroke, Single Standard Carriage
2DB12V0N0540-300NRADA0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 44.98 in Stroke, Single Standard Carriage
2DB12V0N0300-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 20.98 in Stroke, Single Standard Carriage
2DB12V0N0180-300B001A1B09, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 6.47 in Stroke, Single Standard Carriage
2DB12V0N0260-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 16.98 in Stroke, Single Standard Carriage
2DB12V0N0480-300N001A0A09, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 38.98 in Stroke, Single Standard Carriage
2DB12V0N0420-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 32.98 in Stroke, Single Standard Carriage
2DB12V0N0240-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 14.98 in Stroke, Single Standard Carriage
2DB12V0N0240-300N261B0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 14.98 in Stroke, Single Standard Carriage
2DB12V0N0200-300N261B0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 10.98 in Stroke, Single Standard Carriage
2DB12V0N0240-300N363A0A08, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 14.98 in Stroke, Single Standard Carriage
2DB12V0N0300-300N261B0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 20.98 in Stroke, Single Standard Carriage
2DB12V0N0160-300NRADA0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 6.98 in Stroke, Single Standard Carriage
2DB12V0N0570-450N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 47.98 in Stroke, Single Standard Carriage
1-19 of 19 products