2DB12F0N0180-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 8.98 in Stroke, Single Standard Carriage
2DB12F0N0360-300N001A0B00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 19.43 in Stroke, Single Standard Carriage
2DB12F0N0300-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 20.98 in Stroke, Single Standard Carriage
2DB12F0N0380-300N001A0B00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 20.87 in Stroke, Single Standard Carriage
2DB12F0N0480-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 38.98 in Stroke, Single Standard Carriage
2DB12F0N0480-300N001B1A10, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 38.98 in Stroke, Single Standard Carriage
2DB12F0N0094-472N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 0.38 in Stroke, Single Standard Carriage
2DB12F0N0360-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 26.98 in Stroke, Single Standard Carriage
2DB12F0N0474-300N363A0B00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 27.64 in Stroke, Single Standard Carriage
2DB12F0N0200-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 10.98 in Stroke, Single Standard Carriage
2DB12F0N0380-300N001A0B00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 20.87 in Stroke, Single Standard Carriage
2DB12F0N0180-300N001A0B00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 6.47 in Stroke, Single Standard Carriage
2DB12F0N0480-300N000B1A10, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 38.98 in Stroke, Single Standard Carriage
2DB12F0N0071-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, -1.9 in Stroke, Single Standard Carriage
2DB12F0N0380-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 28.98 in Stroke, Single Standard Carriage
2DB12F0N0188-300N099A0B07, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 7.04 in Stroke, Single Standard Carriage
2DB12F0N0300-300N363A0A09, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 20.98 in Stroke, Single Standard Carriage
2DB12F0N0200-300N414A0B00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 7.91 in Stroke, Single Standard Carriage
2DB12F0N0450-450N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 35.98 in Stroke, Single Standard Carriage
2DB12F0N0570-450N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 47.98 in Stroke, Single Standard Carriage
2DB12F0N0420-450N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 32.98 in Stroke, Single Standard Carriage
2DB12F0N0480-300N232A0A09, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 38.98 in Stroke, Single Standard Carriage
2DB12F0N0200-300N206A0B00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 7.91 in Stroke, Single Standard Carriage
2DB12F0N0480-300N000A0B00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 28.07 in Stroke, Single Standard Carriage
2DB12F0N0200-300N001A0A09, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 10.98 in Stroke, Single Standard Carriage
2DB12F0N0420-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 32.98 in Stroke, Single Standard Carriage
2DB12F0N0285-225N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 19.48 in Stroke, Single Standard Carriage
2DB12F0N0160-200N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 6.98 in Stroke, Single Standard Carriage
2DB12F0N0180-300N002B1A10, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 8.98 in Stroke, Single Standard Carriage
2DB12F0N0120-300N001A0B09, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 2.15 in Stroke, Single Standard Carriage
2DB12F0N0250-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 15.98 in Stroke, Single Standard Carriage
2DB12F0N0140-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 4.98 in Stroke, Single Standard Carriage
2DB12F0N0300-300N001B1A10, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 20.98 in Stroke, Single Standard Carriage
2DB12F0N0150-450B001A0A09, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 5.98 in Stroke, Single Standard Carriage
2DB12F0N0670-300N001A0A09, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 57.98 in Stroke, Single Standard Carriage
2DB12F0N0480-300N378A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 38.98 in Stroke, Single Standard Carriage
2DB12F0N0130-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 3.98 in Stroke, Single Standard Carriage
2DB12F0N0570-450N011A0A08, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 47.98 in Stroke, Single Standard Carriage
2DB12F0N0590-300N001A0A08, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 49.98 in Stroke, Single Standard Carriage
2DB12F0N0240-300N002A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 14.98 in Stroke, Single Standard Carriage
2DB12F0N0240-300N261A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 14.98 in Stroke, Single Standard Carriage
2DB12F0N0410-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 31.98 in Stroke, Single Standard Carriage
2DB12F0N0200-300N001C0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 10.98 in Stroke, Single Standard Carriage
2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 57.98 in Stroke, Single Standard Carriage
2DB12F0N0480-300N000A0B00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 28.07 in Stroke, Single Standard Carriage
2DB12F0N0380-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 28.98 in Stroke, Single Standard Carriage
2DB12F0N0240-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 14.98 in Stroke, Single Standard Carriage
2DB12F0N0240-300B001A0B07, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 10.79 in Stroke, Single Standard Carriage
2DB12F0N0480-300N001A0B00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 28.07 in Stroke, Single Standard Carriage
2DB12F0N0270-450N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 17.98 in Stroke, Single Standard Carriage
1-50 of 50 products