2DB08B0N0440-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 36.99 in Stroke, Single Standard Carriage
2DB08B0N0240-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 16.99 in Stroke, Single Standard Carriage
2DB08B0N0120-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 4.99 in Stroke, Single Standard Carriage
2DB08B0N0240-200N232A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 16.99 in Stroke, Single Standard Carriage
2DB08B0N0200-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 12.99 in Stroke, Single Standard Carriage
2DB08B0N0299-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 22.89 in Stroke, Single Standard Carriage
2DB08B0N0300-300N232A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 22.99 in Stroke, Single Standard Carriage
2DB08B0N0113-165N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 4.29 in Stroke, Single Standard Carriage
2DB08B0N0370-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 29.99 in Stroke, Single Standard Carriage
2DB08B0N0480-200N001A0A09, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 40.99 in Stroke, Single Standard Carriage
2DB08B0N0180-300N001B1A19, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 10.99 in Stroke, Single Standard Carriage
2DB08B0N0130-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 5.99 in Stroke, Single Standard Carriage
2DB08B0N0110-200N578A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 3.99 in Stroke, Single Standard Carriage
2DB, Lead Screw Drive, Ball Guide, Preloaded, 32.99 in Stroke, Single Standard Carriage
2DB08B0N0480-200N001B1A09, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 40.99 in Stroke, Single Standard Carriage
2DB08B0N0480-200N001B0A09, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 40.99 in Stroke, Single Standard Carriage
2DB08B0N0400-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 32.99 in Stroke, Single Standard Carriage
2DB08B0N0240-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 16.99 in Stroke, Single Standard Carriage
1-18 of 18 products