2DB08A0N0120-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 4.99 in Stroke, Single Standard Carriage
2DB08A0N0130-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 5.99 in Stroke, Single Standard Carriage
2DB08A0N0200-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 12.99 in Stroke, Single Standard Carriage
2DB08A0N0080-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 0.99 in Stroke, Single Standard Carriage
2DB08A0N0240-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 16.99 in Stroke, Single Standard Carriage
2DB08A0N0249-200N367A0B00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 12.88 in Stroke, Single Standard Carriage
2DB08A0N0160-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 8.99 in Stroke, Single Standard Carriage
2DB08A0N0236-200N367A0B07, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 11.95 in Stroke, Single Standard Carriage
2DB08A0N0380-300N001A0B00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 22.31 in Stroke, Single Standard Carriage
2DB08A0N0120-200N315A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 4.99 in Stroke, Single Standard Carriage
2DB08A0N0470-150N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 39.99 in Stroke, Single Standard Carriage
2DB08A0N0240-200N099A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 16.99 in Stroke, Single Standard Carriage
2DB08A0N0090-200N232A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 1.99 in Stroke, Single Standard Carriage
2DB08A0N0230-150N505A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 15.99 in Stroke, Single Standard Carriage
2DB08A0N0470-200N001B0B19, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 28.79 in Stroke, Single Standard Carriage
2DB08A0N0227-337BRADA0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 15.69 in Stroke, Single Standard Carriage
2DB08A0N0227-337B001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 15.69 in Stroke, Single Standard Carriage
2DB08A0N0200-200N001A0B08, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 9.35 in Stroke, Single Standard Carriage
2DB08A0N0473-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 40.29 in Stroke, Single Standard Carriage
2DB08A0N0172-200N367A0B07, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 7.34 in Stroke, Single Standard Carriage
2DB08A0N0105-325N099A0B09, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 2.51 in Stroke, Single Standard Carriage
2DB08A0N0080-200N099A0B09, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 0.71 in Stroke, Single Standard Carriage
2DB08A0N0310-150N001A0A08, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 23.99 in Stroke, Single Standard Carriage
2DB08A0N0100-300N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 2.99 in Stroke, Single Standard Carriage
2DB08A0N0480-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 40.99 in Stroke, Single Standard Carriage
2DB08A0N0150-300B001B1A10, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 7.99 in Stroke, Single Standard Carriage
2DB08A0N0180-300B001B1A10, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 10.99 in Stroke, Single Standard Carriage
2DB08A0N0410-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 33.99 in Stroke, Single Standard Carriage
2DB08A0N0440-300N001A0A09, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 36.99 in Stroke, Single Standard Carriage
2DB08A0N0130-200NRADA0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 5.99 in Stroke, Single Standard Carriage
2DB08A0N0200-200B001A0A08, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 12.99 in Stroke, Single Standard Carriage
2DB08A0N0280-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 20.99 in Stroke, Single Standard Carriage
2DB08A0N0200-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 12.99 in Stroke, Single Standard Carriage
2DB08A0N0200-200N315A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 12.99 in Stroke, Single Standard Carriage
1-34 of 34 products